Polypac® - Veepac for Piston | PCH0E1400-N0O0C
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Bore Diameter, DN H9/f8 | 140.0 mm |
Groove Diameter, d1 h11 | 115.0 mm |
Groove Width, L -0.25 | 37.12 mm |
Diameter d2 +/-0.1 | 139.0 mm |
Single Ring Height | 6.0 mm |
Available Sizes & References | |
---|---|
PolyPac Ref.No. | CH 551452/NEO |
Seal Capabilities | |
---|---|
Min. Temperature | -30.0 °C |
Max. Temperature | 130.0 °C |
Speed max. | 0.5 m/s |
Pressure max. | 40.0 MPa |
Quality & Norms | |
---|---|
Not available with rubber V-ring | Yes |
Available upon request | No |