Type BA (uncut) - BD (cut) | BD2700750-PTB6
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Bore Diameter, DN H8 | 75.0 mm |
Groove Diameter, D1 h9 | 69.6 mm |
Groove Width, L2 +0.2 | 6.2 mm |
Groove Width, L3 +0.2 | 7.6 mm |
Radius, r ±0.2 | 0.25 mm |
External Sealing (bore) | |
---|---|
Back-up Ring dimensions for external sealing OD x W x T | 75.0 x 2.7 x 1.4 mm |
O-Ring TSS Part No. for external sealing | ORAR00231 |
O-Ring dimensions for external sealing d1 x d2 | 66.27 x 3.53 mm |