Type DRV3 | DRV303980-Z22
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Nominal flange size | 1" |
OD | 39.8 mm |
W | 3.8 mm |
T | 3.4 mm |
Institute Approvals | |
---|---|
ECE R110 | Yes |
Seal Capabilities | |
---|---|
Min. Temperature | -30.0 °C |
Max. Temperature | 80.0 °C |
Static Pressure max. | 42.0 MPa |