Type DRV3 | DRV302560-Z20
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Nominal flange size | 1/2" |
OD | 25.6 mm |
W | 3.8 mm |
T | 3.4 mm |
Seal Capabilities | |
---|---|
Min. Temperature | -35.0 °C |
Max. Temperature | 110.0 °C |
Static Pressure max. | 42.0 MPa |
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Nominal flange size | 1/2" |
OD | 25.6 mm |
W | 3.8 mm |
T | 3.4 mm |
Seal Capabilities | |
---|---|
Min. Temperature | -35.0 °C |
Max. Temperature | 110.0 °C |
Static Pressure max. | 42.0 MPa |