Pipe and couplings ISO 1179 | DDW400512-4N59
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Thread dia. BSP | 3/8 |
Dimensions, ID +0,2 | 17.35 mm |
Dimensions, OD -0,2 | 22.7 mm |
Dimensions, t± 0,15 | 1.25 mm |
Recessed bolt holes, d3 +0,4 | 23 mm |
Available Sizes & References | |
---|---|
Dowty ref.No. | 512 |