Metric dimensions thread | DDM000031-VCMA9
Stock (pcs.) | |
---|---|
No Longer Available |
Installation Dimensions | |
---|---|
Metric thread | M2.5 |
Dimensions, ID | 3.1 mm |
Dimensions, OD | 6.4 mm |
Dimensions, t | 1.0 mm |
Recessed bolt holes, d3 H13 | 6.70 mm |
Bore d4 | 2.70 mm |
Available Sizes & References | |
---|---|
TSS U-Seal available | Yes |