Zurcon® Rimseal IM without O-Ring  |  RRB301100-Z13

RRB301100-Z13
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN 110.0 mm
Groove Diameter, D1 125.1 mm
Groove Width, L1 6.3 mm
Seal Capabilities
Min. Temperature -45.0 °C
Max. Temperature 100.0 °C
Speed max. 5.0 m/s
Pressure max. 25.0 MPa
Quality & Norms
Correspond to recommendation of ISO 3320 Yes 
Related Links
RRB301100-Z13
test