Zurcon® - U-Cup RU2 | RU2000100-WUAQ3
Stock (pcs.) | |
---|---|
No Longer Available |
Installation Dimensions | |
---|---|
Rod Diameter, dN f8/h9 | 10.0 mm |
Groove Diameter, D1 H10 | 18.0 mm |
Groove Width, L +0,2 | 6.3 mm |
Seal Width, B | 5.8 mm |
Split groove | Yes |
Available Sizes & References | |
---|---|
Available TSS size | Yes |
Sealing Parts Ref.No | TS 10 18 5.8/L |
Quality & Norms | |
---|---|
Correspond to ISO/DIN 5597 and ISO 5597 | Yes |
Related Links | |
---|---|
Hydraulic Seals Catalog | |
CAD Drawing | Only available for registered members |