Zurcon® - L-Cup  |  RL10N0450-Z04

RL10N0450-Z04
Stock (pcs.)
No Longer Available
Installation Dimensions
Rod dia., dN f8 45.0 mm
Groove dia., D H10 53.0 mm
Groove width, L +0,25 8.0 mm
Radius r max. 0.3 mm
Split groove No 
Ring width T 7.2 mm
Quality & Norms
Correspond to recommendation of ISO 5597 No 
Related Links
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
RL10N0450-Z04
test