Zurcon® Roto Glyd Ring® S Bore Sealing without O-Ring | TG6000150-Z54
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Bore Diameter, DN H9 | 15.0 mm |
Groove Diameter, d1 H9 | 10.1 mm |
Groove Width, L1 +0,2 | 2.2 mm |
O-Ring | |
---|---|
O-Ring Size | 10.6 x 1.8 mm |
O-ring TSS Part No. | ORIA01060 mm |
Seal Capabilities | |
---|---|
Speed max. | 6.5 |
Pressure max. | 30.0 MPa |
Quality & Norms | |
---|---|
Conform recommendation of ISO 3320 | No |
Related Links | |
---|---|
Material Data Sheet Z54 | Only available for registered members |
Rotary Seals Catalog | |
Zurcon® Roto Glydring® S Catalog | |
CAD Drawing | Only available for registered members |