Zurcon® Roto Glyd Ring® S Bore Sealing without O-Ring  |  TG6000140-Z80

TG6000140-Z80
Stock (pcs.)
Please login
Installation Dimensions
Bore Diameter, DN H9 14.0 mm
Groove Diameter, d1 H9 9.1 mm
Groove Width, L1 +0,2 2.2 mm
Institute Approvals
Japanese PL FCM Yes 
US FDA Yes 
O-Ring
O-Ring Size 9.25 x 1.78 mm
O-ring TSS Part No. ORAR00012 mm
Seal Capabilities
Min. Temperature  °C
Max. Temperature  °C
Speed max. 6,5 
Pressure max. 30 MPa
Quality & Norms
Conform recommendation of ISO 3320 No 
Related Links
Material Data Sheet Z80 Only available for registered members
Rotary Seals Catalog
Zurcon® Roto Glydring® S Catalog
CAD Drawing Only available for registered members
TG6000140-Z80
test