Shaft Repair Kit | TS0099100-900V2
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions imperial | |
---|---|
Nominal Shaft diameter, d1 inch | 1.0 inch |
Shaft diameter range min. inch | 0.998 inch |
Shaft diameter range max. inch | 1.002 inch |
Length without flange, X ± 0,031 inch | 0.313 inch |
Overall length, Y ± 0,031 inch | 0.438 inch |
Flange diameter, D ± 0,063 inch | 1.219 inch |
Max.installation depth, Z inch | 2.0 inch |
Related Links | |
---|---|
Rotary Seals Catalog |