Shaft Repair Kit | TS0099059-900V2
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions metric | |
---|---|
Nominal Shaft diameter, d1 | 15.0 mm |
Shaft diameter range min. | 14.96 mm |
Shaft diameter range max. | 15.06 mm |
Length without flange, X ± 0,8 | 5.0 mm |
Overall length, Y ± 0,8 | 9.0 mm |
Flange diameter, D ± 1,6 | 19.1 mm |
Max.installation depth, Z | 11.0 mm |
Related Links | |
---|---|
Rotary Seals Catalog |