Turcon® Roto Glyd Ring®, with O-Ring (as Set) | TG4000150-T40E
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Bore diameter, DN H9 | 15.0 mm |
Groove Diameter, d1 h9 | 10.1 mm |
Groove Width, L1 +0,2 | 2.2 mm |
O-Ring | |
---|---|
O-Ring Size | 9.25 x 1.78 mm |
O-Ring TSS Part No. | ORAR00012 |
Seal Capabilities | |
---|---|
Min. Temperature | -45.0 °C |
Max. Temperature | 145.0 °C |
Speed max. | 2.0 m/s |
Pressure max. | 20.0 MPa |
Quality & Norms | |
---|---|
Conform recommendation of ISO 3320 | No |
Related Links | |
---|---|
Material Data Sheet E7515 | Only available for registered members |
Material Data Sheet T40 | Only available for registered members |
Rotary Seals Catalog | |
CAD Drawing | Only available for registered members |