TSS type TRP and Stefa type 6CC | TRP000190-N7MMR
Stock (pcs.) | |
---|---|
No Longer Available |
Installation Dimensions | |
---|---|
Shaft diameter, d1 h11 | 19.0 mm |
Bore diameter, d2 H8 | 27.0 mm |
Width, b | 5.0 mm |
Related Links | |
---|---|
Rotary Seals Catalog | |
CAD Drawing | Only available for registered members |