TSS type TRG Gand Stefa type BD | TRG000030-N7LM1
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Shaft diameter, d1 h11 | 3.0 mm |
Bore diameter, d2 H8 | 8.0 mm |
Width, b | 2.0 mm |
Related Links | |
---|---|
Material Data Sheet N7LM1 | Only available for registered members |
Rotary Seals Catalog | |
CAD Drawing | Only available for registered members |