TSS type TRB and Stefa type DB | TRB000520-N7MMP
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Shaft diameter, d1 h11 | 52.0 mm |
Bore diameter, d2 H8 | 72.0 mm |
Width, b | 10.0 mm |
Related Links | |
---|---|
Material Data Sheet N7MMP | Only available for registered members |
Rotary Seals Catalog | |
CAD Drawing | Only available for registered members |