Type DO in Cast Iron | TLDOA0640-2FP00
Stock (pcs.) | |
---|---|
Please login |
Cast Iron | |
---|---|
Inside diameter Di | 64.0 mm |
Outer diameter Da | 78.0 mm |
Width L | 25.0 mm |
dmax. | 61.0 mm |
D ± 0.1 | 84.6 mm |
D1± 0.1 | 83.6 mm |
D3 | 74.0 mm |
L1 | 12.5 mm |
L2 min. | 14.5 mm |
L5 | 2.0 mm |
r | 3.0 mm |
S | 3 mm |
Seal Capabilities | |
---|---|
Min. Temperature | -30 °C |
Max. Temperature | 100 °C |
Speed max. (with oil lubrication) | 3 m/s |
Pressure max. | 0,3 MPa |
Related Links | |
---|---|
Rotary Seals Catalog |