Type DO in Cast Iron | TLDOA0450-2FP00
Stock (pcs.) | |
---|---|
Please login |
Cast Iron | |
---|---|
Inside diameter Di | 45.0 mm |
Outer diameter Da | 58.0 mm |
Width L | 21.0 mm |
dmax. | 42.0 mm |
D ± 0.1 | 61.6 mm |
D1± 0.1 | 60.8 mm |
D3 | 53.4 mm |
L1 | 10.0 mm |
L2 min. | 12.0 mm |
L5 | 1.8 mm |
r | 2.5 mm |
S | 3 mm |
Seal Capabilities | |
---|---|
Min. Temperature | -30 °C |
Max. Temperature | 100 °C |
Speed max. (with oil lubrication) | 3 m/s |
Pressure max. | 0,3 MPa |
Related Links | |
---|---|
Rotary Seals Catalog |