Type DO in Bearing Steel | TLDOA0750-2CP00
Stock (pcs.) | |
---|---|
Please login |
Bearing Steel | |
---|---|
GNL Reference | 4901 |
Inside diameter Di | 75.0 mm |
Outer diameter Da | 94.0 mm |
Width L | 29.0 mm |
dmax. | 73 mm |
D ± 0.1 | 101.4 mm |
D1 ± 0.1 | 100.6 mm |
D3 | 89 mm |
L1 | 14.5 mm |
L2 min. | 16.5 mm |
L4 | 2 mm |
r | 3 mm |
S | 3 mm |
Seal Capabilities | |
---|---|
Min. Temperature | -20 °C |
Max. Temperature | 100 °C |
Speed max. (with oil lubrication) | 2.2 m/s |
Pressure max. | 0,15 MPa |
Related Links | |
---|---|
Rotary Seals Catalog |