Type DO in Bearing Steel  |  TLDOA0725-2CP00

TLDOA0725-2CP00
Stock (pcs.)
Please login
Bearing Steel
GNL Reference 3751 
Inside diameter Di 72.5 mm
Outer diameter Da 92.0 mm
Width L 35.6 mm
dmax. 70.1 mm
D ± 0.1 96 mm
D1 ± 0.1 95.2 mm
D3 83 mm
L1 15.2 mm
L2 min. 20.9 mm
L4 3.5 mm
r 4.8 mm
Seal Capabilities
Min. Temperature -20 °C
Max. Temperature 100 °C
Speed max. (with oil lubrication) 2.2 m/s
Pressure max. 0,15 MPa
Related Links
Rotary Seals Catalog
TLDOA0725-2CP00
test