Type DO in Bearing Steel | TLDOA0690-2CP00
Stock (pcs.) | |
---|---|
Please login |
Bearing Steel | |
---|---|
GNL Reference | 5631 |
Inside diameter Di | 69.0 mm |
Outer diameter Da | 84.0 mm |
Width L | 24.0 mm |
dmax. | 66 mm |
D ± 0.1 | 89.6 mm |
D1 ± 0.1 | 88.6 mm |
D3 | 78.5 mm |
L1 | 11 mm |
L2 min. | 13 mm |
L4 | 1.9 mm |
r | 3 mm |
S | 3 mm |
Seal Capabilities | |
---|---|
Min. Temperature | -20 °C |
Max. Temperature | 100 °C |
Speed max. (with oil lubrication) | 2.2 m/s |
Pressure max. | 0,15 MPa |
Related Links | |
---|---|
Rotary Seals Catalog |