Type DO in Bearing Steel | TLDOA0600-2CP00
Stock (pcs.) | |
---|---|
Please login |
Bearing Steel | |
---|---|
GNL Reference | 4321 |
Inside diameter Di | 60.0 mm |
Outer diameter Da | 74.0 mm |
Width L | 20.6 mm |
dmax. | 57 mm |
D ± 0.1 | 78.4 mm |
D1 ± 0.1 | 77.4 mm |
D3 | 70 mm |
L1 | 9 mm |
L2 min. | 11 mm |
L4 | 1.9 mm |
r | 2.5 mm |
S | 3 mm |
Seal Capabilities | |
---|---|
Min. Temperature | -20 °C |
Max. Temperature | 100 °C |
Speed max. (with oil lubrication) | 2.2 m/s |
Pressure max. | 0,15 MPa |
Related Links | |
---|---|
Rotary Seals Catalog |