Type DO in Bearing Steel | TLDOA0570-2CP00
Stock (pcs.) | |
---|---|
Please login |
Bearing Steel | |
---|---|
GNL Reference | 3786 |
Inside diameter Di | 57.0 mm |
Outer diameter Da | 77.5 mm |
Width L | 35.6 mm |
dmax. | 54 mm |
D ± 0.1 | 81.44 mm |
D1 ± 0.1 | 80.7 mm |
D3 | 68.5 mm |
L1 | 15.2 mm |
L2 min. | 20.9 mm |
L4 | 3.5 mm |
r | 4.8 mm |
Seal Capabilities | |
---|---|
Min. Temperature | -20 °C |
Max. Temperature | 100 °C |
Speed max. (with oil lubrication) | 2.2 m/s |
Pressure max. | 0,15 MPa |
Related Links | |
---|---|
Rotary Seals Catalog |