Type DO in Bearing Steel | TLDOA0460-2CP00
Stock (pcs.) | |
---|---|
Please login |
Bearing Steel | |
---|---|
GNL Reference | 4201 |
Inside diameter Di | 46.0 mm |
Outer diameter Da | 59.0 mm |
Width L | 20.0 mm |
dmax. | 42.0 mm |
D ± 0.1 | 61.6 mm |
D1 ± 0.1 | 61.2 mm |
D3 | 53.0 mm |
L1 | 9.0 mm |
L2 min. | 11.0 mm |
L4 | 2.0 mm |
r | 2.5 mm |
S | 3.0 mm |
Seal Capabilities | |
---|---|
Min. Temperature | -20 °C |
Max. Temperature | 100 °C |
Speed max. (with oil lubrication) | 2.2 m/s |
Pressure max. | 0,15 MPa |
Related Links | |
---|---|
Rotary Seals Catalog |