POLYPAC® Veepac CH/G1 | PCH0G1000-N0O2C
Stock (pcs.) | |
---|---|
No Longer Available |
Installation Dimensions | |
---|---|
Bore Diameter, DN | 100.0 mm |
Bore Diameter, Tolerance | H8/f8 |
Groove Diameter, d1 h11 | 80.0 mm |
Piston Diameter, d2 -0,3 | 99.0 mm |
Groove Width, L +0.3 | 21.2 mm |
Seal width, T | 20.6 mm |
Single Ring Height, T1 | 5.0 mm |
Available Sizes & References | |
---|---|
Polypac Ref. No. | CH 393314/G1 |
Related Links | |
---|---|
Hydraulic Seals Catalog | |
CAD Drawing | Only available for registered members |