Type DPS | PCE000500-V00PA
Stock (pcs.) | |
---|---|
No Longer Available |
Installation Dimensions | |
---|---|
Bore Diameter, DN H11 | 50.0 mm |
Groove Diameter, d1 h9 | 38.0 mm |
Groove Dimensions, d2 h9 | 46.0 mm |
Groove Width, L1 +0.2 | 20.5 mm |
Groove Dimensions, d3 h11 | 49.4 mm |
Groove Dimensions, L2 +0.1 | 4.2 mm |
Available Sizes & References | |
---|---|
Polypac Ref. No. | DPS 5038 |
Quality & Norms | |
---|---|
Comply with the recommendation of ISO 6547 | No |
Related Links | |
---|---|
Hydraulic Seals Catalog | |
CAD Drawing | Only available for registered members |