Scraper DA17 | WD1700100-V9650
Stock (pcs.) | |
---|---|
No Longer Available |
Installation Dimensions | |
---|---|
Rod Diameter, dN f8/h9 | 10.0 mm |
Groove Diameter, D3 H9 | 18.0 mm |
Groove Width, L3 +0.2 | 6.0 mm |
Bore Diameter, D4 H11 | 13.5 mm |
Step Width, a min. | 2.0 mm |
Width, B | 8.0 mm |
Quality & Norms | |
---|---|
Comply with the recommendations of ISO 3320 | Yes |
Related Links | |
---|---|
Hydraulic Seals Catalog | |
CAD Drawing | Only available for registered members |