Zurcon® U-Cup  |  RUB000100-Z20

RUB000100-Z20
Stock (pcs.)
Please login
Installation Dimensions
Rod/Groove Diameter, dN h9 / d1 h11 10.0 mm
Bore/Groove Diameter, D1 H11 / DN H9 16.0 mm
Groove Width, L +0.2 6.5 mm
Fitting Diameter, d2 13.0 mm
Available Sizes & References
Sealing Parts Ref.No. RSS 10 16 
Seal Capabilities
Min. Temperature -35.0 °C
Max. Temperature 110.0 °C
Speed max. 0.5 m/s
Pressure max. 40.0 MPa
Quality & Norms
Suitable for grooves to ISO/DIN 5597 No 
Related Links
RUB000100-Z20
test