Zurcon® U-Cup | RUB000050-UAT60
Stock (pcs.) | |
---|---|
No Longer Available |
Installation Dimensions | |
---|---|
Rod/Groove Diameter, dN h9 / d1 h11 | 5.0 mm |
Bore/Groove Diameter, D1 H11 / DN H9 | 12.0 mm |
Groove Width, L +0.2 | 5.0 mm |
Fitting Diameter, d2 | 8.5 mm |
Available Sizes & References | |
---|---|
PolyPac Ref.No. | MU/P 1205 |
Quality & Norms | |
---|---|
Suitable for grooves to ISO/DIN 5597 | No |