Polypac® - Veepac for Rod | RCH0E1060-N0O0C
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Rod Diameter, dN h9/F8 | 106.0 mm |
Groove Diameter, d1 h11 | 135.0 mm |
Groove Width, L -0.25 | 33.0 mm |
Single Ring Height | 5.65 mm |
Available Sizes & References | |
---|---|
Available upon request | Yes |
Polypac Ref. No. | CH 531417/NEI |
Not available with rubber V-ring | Yes |
Seal Capabilities | |
---|---|
Min. Temperature | -30.0 °C |
Max. Temperature | 130.0 °C |
Speed max. | 0.5 m/s |
Pressure max. | 40.0 MPa |