Polypac® - Veepac for Rod | RCH0E0500-V0POA
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Rod Diameter, dN h9/F8 | 50.0 mm |
Groove Diameter, d1 h11 | 65.0 mm |
Groove Width, L -0.25 | 24.6 mm |
Single Ring Height | 4.34 mm |
Available Sizes & References | |
---|---|
Available upon request | No |
Polypac Ref. No. | CH 255196/NEI |
Not available with rubber V-ring | No |