Polypac® - Veepac for Piston  |  PCH0E1524-N0OOC

PCH0E1524-N0OOC
Stock (pcs.)
Please login
Installation Dimensions
Bore Diameter, DN H9/f8 152.4 mm
Groove Diameter, d1 h11 127.0 mm
Groove Width, L -0.25 38.63 mm
Diameter d2 +/-0.1 151.4 mm
Single Ring Height 6.48 mm
Available Sizes & References
PolyPac Ref.No. CH 600500/NEO 
Quality & Norms
Not available with rubber V-ring No 
Available upon request No 
Related Links
CAD Drawing Only available for registered members
PCH0E1524-N0OOC
test