Polypac® - Veepac for Piston  |  PCH0E1270-V0P0A

PCH0E1270-V0P0A
Stock (pcs.)
Please login
Installation Dimensions
Bore Diameter, DN H9/f8 127.0 mm
Groove Diameter, d1 h11 101.6 mm
Groove Width, L -0.25 32.15 mm
Diameter d2 +/-0.1 126.0 mm
Single Ring Height 5.82 mm
Available Sizes & References
PolyPac Ref.No. CH 500400/NEO 
Seal Capabilities
Min. Temperature -20.0 °C
Max. Temperature 200.0 °C
Speed max. 0.5 m/s
Pressure max. 40.0 MPa
Quality & Norms
Not available with rubber V-ring No 
Available upon request Yes 
Related Links
CAD Drawing Only available for registered members
PCH0E1270-V0P0A
test