Polypac® - Veepac for Piston | PCH0E1079-N0OOC
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Bore Diameter, DN H9/f8 | 107.95 mm |
Groove Diameter, d1 h11 | 88.9 mm |
Groove Width, L -0.25 | 31.0 mm |
Diameter d2 +/-0.1 | 106.9 mm |
Single Ring Height | 4.9 mm |
Available Sizes & References | |
---|---|
PolyPac Ref.No. | CH 425350/NEO |
Quality & Norms | |
---|---|
Not available with rubber V-ring | Yes |
Available upon request | No |