Polypac® - Veepac for Piston | PCH0E1016-N0O0C
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Bore Diameter, DN H9/f8 | 101.6 mm |
Groove Diameter, d1 h11 | 85.72 mm |
Groove Width, L -0.25 | 26.75 mm |
Diameter d2 +/-0.1 | 100.6 mm |
Single Ring Height | 4.14 mm |
Available Sizes & References | |
---|---|
PolyPac Ref.No. | CH 400337/NEO |
Seal Capabilities | |
---|---|
Min. Temperature | -30.0 °C |
Max. Temperature | 130.0 °C |
Speed max. | 0.5 m/s |
Pressure max. | 40.0 MPa |
Quality & Norms | |
---|---|
Not available with rubber V-ring | Yes |
Available upon request | No |