POLYPAC® Veepac | RCH000180-V0P0A
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Rod/Groove Diameter, dN h9/F8 / d1 h11 | 18.0 mm |
Groove Diameter/Bore, D1 H11 / DN H9/f8 | 31.0 mm |
Groove Width, L -0.25 | 14.32 mm |
Diameter d2 +/-0.1 | 30.0 mm |
Single Ring Height | 2.56 mm |
Available Sizes & References | |
---|---|
Available upon request | No |
Polypac Ref. No. | CH 122070/B |
Not available with rubber V-ring | No |
Seal Capabilities | |
---|---|
Min. Temperature | -20.0 °C |
Max. Temperature | 200.0 °C |
Speed max. | 0.5 m/s |
Pressure max. | 40.0 MPa |