POLYPAC® Veepac   |  RCH000180-N0O0C

RCH000180-N0O0C
Stock (pcs.)
Please login
Installation Dimensions
Rod/Groove Diameter, dN h9/F8 / d1 h11 18.0 mm
Groove Diameter/Bore, D1 H11 / DN H9/f8 31.0 mm
Groove Width, L -0.25 14.32 mm
Diameter d2 +/-0.1 30.0 mm
Single Ring Height 2.56 mm
Available Sizes & References
Available upon request No 
Polypac Ref. No. CH 122070/B 
Not available with rubber V-ring No 
Seal Capabilities
Min. Temperature -30.0 °C
Max. Temperature 130.0 °C
Speed max. 0.5 m/s
Pressure max. 40.0 MPa
Related Links
CAD Drawing Only available for registered members
RCH000180-N0O0C
test