Wills Rings® type MOV  |  MOVAR0150-1MU

MOVAR0150-1MU
Stock (pcs.)
Please login
Installation Dimensions
Seal outside diameter, da 15.0 mm
Groove Outside diameter for 2 layers coating, d7 15.27 mm
Minimum groove width, b4 2.25 mm
Groove Depth, h 1.32/1.40 mm
Free Height, d2 1.59 mm
Seal Capabilities
Min. Temperature -200 °C
Vacuum 1x10-7 
Max. Temperature 600 °C
Pressure max. 1000 MPa
Related Links
Wills Rings Catalog
MOVAR0150-1MU
test