Wills Rings® type MOV | MOVAR0150-1ER
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Seal outside diameter, da | 15.0 mm |
Groove Outside diameter for 1 layer coating, d7 | 15.22 mm |
Minimum groove width, b4 | 2.25 mm |
Groove Depth, h | 1.32/1.40 mm |
Free Height, d2 | 1.59 mm |
Seal Capabilities | |
---|---|
Min. Temperature | -200 °C |
Vacuum | 1x10-7 |
Max. Temperature | 600 °C |
Pressure max. | 1000 MPa |
Related Links | |
---|---|
Wills Rings Catalog |