Wills Rings® type MCX | MCXAR0200-1LS1
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Seal outside diameter, da | 20.0 mm |
Groove Outside diameter for 3 layers coating, d7 | 20.32 mm |
Minimum groove width, b4 | 2.25 mm |
Groove Depth, h | 1.32/1.40 mm |
Free Height, d2 | 1.59 mm |
Seal Capabilities | |
---|---|
Min. Temperature | -200 °C |
Vacuum | 1x10-7 |
Max. Temperature | 750 °C |
Pressure max. | 200 MPa |
Related Links | |
---|---|
Wills Rings Catalog |