Wills Rings® type MOW  |  MOWAR0150-1M

MOWAR0150-1M
Stock (pcs.)
Please login
Installation Dimensions
Seal outside diameter, da 15.0 mm
Seal inside diameter, di 11.82 mm
Groove inside diameter, d8 11.67 mm
Minimum groove width, b4 2.25 mm
Groove Depth, h 1.32/1.40 mm
Free Height, d2 1.59 mm
Seal Capabilities
Min. Temperature -70 °C
Max. Temperature 600 °C
Pressure max. 1000 MPa
Related Links
Wills Rings Catalog
MOWAR0150-1M
test