Type DRV3  |  DRV305430-Z22

DRV305430-Z22
Stock (pcs.)
Please login
Installation Dimensions
Nominal flange size 1 1/2" 
OD 54.3 mm
W 3.8 mm
T 3.4 mm
Institute Approvals
ECE R110 Yes 
Seal Capabilities
Min. Temperature -30.0 °C
Max. Temperature 80.0 °C
Static Pressure max. 42.0 MPa
Related Links
CAD Drawing Only available for registered members
DRV305430-Z22
test