Type DRV3  |  DRV304480-Z20

DRV304480-Z20
Stock (pcs.)
Please login
Installation Dimensions
Nominal flange size 1 1/4" 
OD 44.8 mm
W 3.8 mm
T 3.4 mm
Seal Capabilities
Min. Temperature -35.0 °C
Max. Temperature 110.0 °C
Static Pressure max. 42.0 MPa
Related Links
CAD Drawing Only available for registered members
DRV304480-Z20
test