Type DRV3  |  DRV303980-WUAQ3

DRV303980-WUAQ3
Stock (pcs.)
No Longer Available
Installation Dimensions
Nominal flange size 1" 
OD 39.8 mm
W 3.8 mm
T 3.4 mm
Seal Capabilities
Min. Temperature -30.0 °C
Max. Temperature 80.0 °C
Static Pressure max. 42.0 MPa
Related Links
CAD Drawing Only available for registered members
DRV303980-WUAQ3
test