Type DRV2 | DRV205440-N9001
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Nominal flange size | 1 1/2" |
OD | 54.4 mm |
W | 2.8 mm |
T | 3.4 mm |
Seal Capabilities | |
---|---|
Min. Temperature | -20.0 °C |
Max. Temperature | 100.0 °C |
Static Pressure max. | 42.0 MPa |