Type DRV2  |  DRV204015-V9650

DRV204015-V9650
Stock (pcs.)
No Longer Available
Installation Dimensions
Nominal flange size 1" 
OD 40.15 mm
W 2.8 mm
T 3.4 mm
Related Links
CAD Drawing Only available for registered members
DRV204015-V9650
test