Type DRV2  |  DRV203230-VB

DRV203230-VB
Stock (pcs.)
No Longer Available
Installation Dimensions
Nominal flange size 3/4" 
OD 32.3 mm
W 2.8 mm
T 3.4 mm
Related Links
CAD Drawing Only available for registered members
DRV203230-VB
test