Type DRV2  |  DRV203230-V9650

DRV203230-V9650
Stock (pcs.)
No Longer Available
Installation Dimensions
Nominal flange size 3/4" 
OD 32.3 mm
W 2.8 mm
T 3.4 mm
Related Links
CAD Drawing Only available for registered members
DRV203230-V9650
test