Kantseal | DKAR00009-N9011
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Groove dimensions, D1 H11 | 8.71 mm |
Groove dimensions, H +0.2 | 2.4 mm |
Groove dimensions, L -0.05 | 1.45 mm |
Radius, r max. | 0.4 mm |
Ring dimensions, ID | 5.28 mm |
Ring dimensions, W | 1.68 mm |
Ring dimensions, T | 1.68 mm |
Seal Capabilities | |
---|---|
Min. Temperature | -20.0 °C |
Max. Temperature | 100.0 °C |
Static Pressure max. | 50.0 MPa |